SSK 0525 KER 1E
-
Feed-through terminal block
3058500
Feed-through terminal block, connection method: screw connection, cross section: 0.2 mm2 - 4 mm2, 24 - 12 AWG, width: 6.2 mm, color: white, mounting type: NS 32, insulation material: ceramic
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 9 mm |
| Internal cylindrical gage | A3 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal cross section | 2.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 32 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 690 V |
| Width | 6.2 mm |
| End cover width | 3.5 mm |
| Color | ivory |
| Material | Ceramics |
| Insulating material group | I |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Short-time withstand current 4 mm² | 0.48 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
| 4 mm² / 0.9 kg | |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | for a short time, not exceeding 24 h, -60 °C to +70 °C |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 32 |
| Item number | 3058500 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE1211 |
| Product key | BE1211 |
| GTIN | 4046356712668 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
Your advantages
Mounting on NS 32 G DIN rail
Compact design
Easy potential distribution thanks to chain bridging
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen