RTO 8-TC
-
Feed-through terminal block
3050002
Feed-through terminal block with bolt connection technology and transparent safety contact hood, cross section: 2.5 - 35 mm2, AWG: 14 - 2, width 20.2 mm, color: gray
Product details
| General | Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories). |
| Product type | Bolt connection terminal block |
| Product family | RTO |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Connection method | Bolt connection |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Nominal cross section | 35 mm² |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 2.5 mm² ... 35 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 8.4 mm |
| Width | 16 mm |
| Bolt diameter | 8 mm |
| Screw thread | M8 |
| Tightening torque | 6 ... 10 Nm |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 8.4 mm |
| Width | 14 mm |
| Bolt diameter | 8 mm |
| Screw thread | M8 |
| Tightening torque | 6 ... 10 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 2.5 mm² ... 6 mm² |
| Cross section range AWG | (converted acc. to IEC) |
| Hole diameter | 8.4 mm |
| Width | 14 mm |
| Bolt diameter | 8 mm |
| Screw thread | M8 |
| Tightening torque | 6 ... 10 Nm |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Identification color of ring cable lugs : yellow | 6 mm² |
| Width | 20.2 mm |
| End cover width | 2.2 mm |
| Height | 84 mm |
| Depth | 63.2 mm |
| Depth on NS 35/7,5 | 63.8 mm |
| Depth on NS 35/15 | 71.3 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 35 mm² | 4.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 35 mm² / 6.8 kg |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3050002 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Sales key | BE4312 |
| Product key | BE4312 |
| GTIN | 4046356431415 |
| Weight per piece (including packing) | 85.56 g |
| Weight per piece (excluding packing) | 85.56 g |
| Customs tariff number | 85369000 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-10 - Plug-in bridge 3005947
-
FBS 5-10 - Plug-in bridge 3005948
-
FBS 5-10 BU - Plug-in bridge 1040620
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
D-RT 8 - End cover 3049194
-
TPN-UK - Partition plate 3003062
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 16,3:UNPRINTED - Zack marker strip 0820222
-
ZB 16,3 CUS - Zack marker strip 0824946
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZB 20,3 CUS - Zack marker strip 0824948
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
SHN 13 - Tool 1209923
Your advantages
Four bridge shafts per terminal block
Terminal point always freely accessible
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen