FT 4-TWIN GN
-
Feed-through terminal block
3271063
Feed-through terminal block, without actuating push button, nom. voltage: 800 V, nominal current: 32 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 4 mm2, 1 level, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Product details
| Area of application | Machine building |
| Plant engineering | |
| Process industry | |
| Number of connections | 3 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 3 |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm ... 12 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal cross section | 4 mm² |
| Nominal current | 32 A |
| Maximum load current | 38 A (In the case of a 6 mm² conductor cross section, the maximum load current must not be exceeded by the total current of all connected conductors) |
| Nominal voltage | 800 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
| Width | 6.2 mm |
| End cover width | 2.2 mm |
| Color | green |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3271063 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2212 |
| Product key | BE2212 |
| GTIN | 4055626046846 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 6-6 - Plug-in bridge 1008238
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
FBSR 2-6 - Plug-in bridge 3033715
-
FBSR 3-6 - Plug-in bridge 3001594
-
FBSR 4-6 - Plug-in bridge 3001595
-
FBSR 5-6 - Plug-in bridge 3001596
-
FBSR 10-6 - Plug-in bridge 3033716
-
FBSRH 2-6 - Short-circuit connector 3033812
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 3-6 BU - Plug-in bridge 3036945
-
FBS 4-6 BU - Plug-in bridge 3036958
-
FBS 5-6 BU - Plug-in bridge 3036961
-
FBS 10-6 BU - Plug-in bridge 3032198
-
FBS 20-6 BU - Plug-in bridge 3032208
-
FBS 50-6 BU - Plug-in bridge 3032211
-
D-PT 4-TWIN - End cover 3208977
-
ATP-ST-TWIN - Partition plate 3030789
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS-ZB/26X6 - Group marker label for terminal marking 0809298
-
CARRIER-TM 300 - Marker carriers 0828282
-
PT-IL - Mounting material 3208090
-
ST-BW - Actuation tool 1207608
-
D-PT 4-TWIN BU - End cover 1072355
-
D-PT 4-TWIN OG - End cover 1080116
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
UC-TMF 6 CUS - Marker for terminal blocks 0824646
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UCT-TMF 6 CUS - Marker for terminal blocks 0829665
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
ZBF 6,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810834
-
ZBF 6,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810876
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 4/0,5 - Insulating sleeve 3002885
-
ISH 4/1,0 - Insulating sleeve 3002898
-
PAI-4-FIX-5/6 BU - Test adapter 3035975
-
PAI-4-FIX-5/6 OG - Test adapter 3035974
-
PAI-4-FIX-5/6 YE - Test adapter 3035977
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
PAI-4-FIX-5/6 GN - Test adapter 3035978
-
PAI-4-FIX-5/6 BK - Test adapter 3035980
-
PAI-4-FIX-5/6 GY - Test adapter 3035982
-
PAI-4-FIX-5/6 VT - Test adapter 3035979
-
PAI-4-FIX-5/6 BN - Test adapter 3035981
-
PAI-4-FIX-5/6 WH - Test adapter 3035983
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
PROJECT COMPLETE - Software 1050453
-
TMT 6 R - Marker for terminal blocks 0816498
-
TMT 6 R CUS - Marker for terminal blocks 0824488
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen