EML-ESD (...X...)R - Equipment marking
0803092

Equipment marking, Size according to customer specifications, maximum width: 100 mm, maximum height: 350 mm, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, text field height: 350 mm, text field width: 100 mm

Product details








Compatible products



Your advantages

The EML-ESD label is well suited for marking sensitive components on printed-circuit boards
The label includes an adhesive that dissipates static electricity, which prevents the transmission of electrostatic voltages and protects the component
When combined with the right ink ribbon, the marking is highly resistant to solvents
The EML-ESD ... materials are UL-listed