TT-SLKK 5-C 3N3-230AC
-
EMC filter
2798792
Terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 3.3 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
Product details
| Type | Single-level terminal block – separate PE connection |
| Number of positions | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 230 V AC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 6.2 mm |
| Height | 66.5 mm |
| Depth | 69.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-2 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Direction of action | Line-Earth Ground |
| Nominal voltage UN | 230 V AC |
| Maximum continuous operating voltage UC | 250 V AC |
| Rated current | 30 A (45 °C) |
| Protective conductor current IPE | typ. 0.5 mA |
| Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 2 MHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 550 kHz (50 Hz) |
| Cut-off frequency fg (3 dB), asym. (PE) in 600 Ω system | typ. 170 kHz |
| Capacity (Core-Earth) | typ. 3.3 nF |
| Y2 |
| Ambient conditions | |
| Degree of protection | IP20 (with end cover) |
| Ambient temperature (operation) | -20 °C ... 85 °C |
| Standards/specifications | EN 60947-7-1 |
| Note | 2009 |
| Standards/specifications | EN 60947-4-2 |
| Note | 2009 |
| Standards/specifications | EN 60384-14 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2798792 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL2227 |
| Product key | CL2227 |
| GTIN | 4017918101480 |
| Weight per piece (including packing) | 19.26 g |
| Weight per piece (excluding packing) | 19.26 g |
| Customs tariff number | 85363000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
D-UKK 3/5 BK - End cover 2770228
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
D-UKK 3/5 BK - End cover 2770228
-
DP-UKK 3/5 BK - Spacer plate 2770833
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
B-STIFT - Marker pen 1051993
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Cost-optimized with tailored product features
No useful signal interference with balanced low-pass
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen