TT-SLKK  5-C 12N-230AC
   - 
  EMC filter
    
      2748069
      
      
    
  
      Terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 12 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
Product details
| Product type | EMC filters | 
| Type | Single-level terminal block – separate PE connection | 
| Number of positions | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Pollution degree | 2 | 
| Nominal voltage UN | 230 V AC | 
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.5 Nm | 
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Conductor cross-section AWG | 24 ... 12 | 
| Width | 6.2 mm | 
| Height | 66.5 mm | 
| Depth | 69.5 mm | 
| Color | black (RAL 9005) | 
| Flammability rating according to UL 94 | V-2 | 
| Housing material | PA | 
| Mechanical data | |
| Open side panel | Yes | 
| Direction of action | Line-Earth Ground | 
| Maximum continuous operating voltage UC | 250 V AC | 
| Rated current | 30 A (45 °C) | 
| Protective conductor current IPE | typ. 1.5 mA | 
| Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 500 kHz | 
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 150 kHz | 
| Cut-off frequency fg (3 dB), asym. (PE) in 600 Ω system | typ. 40 kHz | 
| Capacity (Core-Earth) | typ. 12 nF | 
| Y2 | 
| Ambient conditions | |
| Degree of protection | IP20 (with end cover) | 
| Ambient temperature (operation) | -20 °C ... 85 °C | 
| Standards/specifications | EN 60947-7-1 | 
| Note | 2009 | 
| Standards/specifications | EN 60947-4-2 | 
| Note | 2009 | 
| Standards/specifications | EN 60384-14 | 
| Mounting type | DIN rail: 35 mm | 
| Item number | 2748069 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | CL2227 | 
| Product key | CL2227 | 
| GTIN | 4017918062316 | 
| Weight per piece (including packing) | 21.29 g | 
| Weight per piece (excluding packing) | 21.29 g | 
| Customs tariff number | 85363000 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27171501 | 
| ECLASS-15.0 | 27171501 | 
ETIM
| ETIM 9.0 | EC000943 | 
UNSPSC
| UNSPSC 21.0 | 39121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      D-UKK 3/5 BK - End cover 2770228
- 
    
      ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
- 
    
      ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
- 
    
      ZB 6:UNBEDRUCKT - Zack marker strip 1051003
- 
    
      ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
- 
    
      ZB 6,LGS:U-N - Marker for terminal blocks 1051430
- 
    
      D-UKK 3/5 BK - End cover 2770228
- 
    
      DP-UKK 3/5 BK - Spacer plate 2770833
- 
    
      SSA 3-6 - Shield connection 2839295
- 
    
      SSA 5-10 - Shield connection 2839512
- 
    
      B-STIFT - Marker pen 1051993
- 
    
      SZS 0,6X3,5 VDE - Screwdriver 1212602
- 
    
      SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
        Cost-optimized with tailored product features
        No useful signal interference with balanced low-pass
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen