cULus Recognized
Approval ID: E60425-19770427| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 30 - 12 | ||
| D | ||||
| 300 V | 10 A | 30 - 12 | ||
Electronic housing, double-level, fully equipped with 6 screw connections per side for one printed circuit board
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 10 A | 30 - 12 | ||
| D | ||||
| 300 V | 10 A | 30 - 12 | ||