cUL Recognized
Approval ID: FILE E 60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 30 - 12 | ||
| D | ||||
| 300 V | 8 A | 30 - 12 | ||
UL Recognized
Approval ID: FILE E 60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 30 - 12 | ||
| D | ||||
| 300 V | 8 A | 30 - 12 | ||