ME MAX 22,5 2-2 BU
-
Electronics housing
2890315
DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 113.65 mm, color: blue (similar RAL 5015), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| Recommendation | Further information and detailed dimensions are available in the download area. |
| Product type | Complete housing |
| Housing type | DIN rail housing |
| Housing type | Modular housings |
| Housing series | ME-MAX |
| Product family | ME MAX 22,5.. |
| Max. number of positions | 20 (pitch: 3.5 mm) |
| 16 (pitch: 5 mm) | |
| 12 (pitch: 7.25 mm/7.5 mm) | |
| Number of rows | 2 |
| 2 | |
| Number (Connection openings) | 4 |
| Ventilation openings present | yes |
| Anzahl der Etagen Housing (Makro) | 2 (Both sides) |
| Dimensional drawing |
|
| Width | 22.6 mm |
| Height | 99 mm |
| Depth | 113.65 mm |
| Depth from top edge of DIN rail | 107 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Housing) | blue (RAL 5015) |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | 600 |
| Power dissipation single housing for 20 °C | |
| Ambient temperature | 20 °C |
| Reduction factor | 1 |
| Mounting position | vertical |
| Power dissipation | 6.1 W |
| Power dissipation single housing for 30 °C | |
| Ambient temperature | 30 °C |
| Reduction factor | 0.91 |
| Mounting position | vertical |
| Power dissipation | 5.55 W |
| Power dissipation single housing for 40 °C | |
| Ambient temperature | 40 °C |
| Reduction factor | 0.81 |
| Mounting position | vertical |
| Power dissipation | 4.9 W |
| Power dissipation single housing for 50 °C | |
| Ambient temperature | 50 °C |
| Reduction factor | 0.7 |
| Mounting position | vertical |
| Power dissipation | 4.3 W |
| Power dissipation single housing for 60 °C | |
| Ambient temperature | 60 °C |
| Reduction factor | 0.57 |
| Mounting position | vertical |
| Power dissipation | 3.5 W |
| Power dissipation single housing for 70 °C | |
| Ambient temperature | 70 °C |
| Reduction factor | 0.49 |
| Mounting position | vertical |
| Power dissipation | 3 W |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2890315 |
| Packing unit | 10 pc |
| Minimum order quantity | 100 pc |
| Sales key | ACHABA |
| Product key | ACHABA |
| GTIN | 4046356079464 |
| Weight per piece (including packing) | 63.1 g |
| Weight per piece (excluding packing) | 57.93 g |
| Customs tariff number | 85389000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190101 |
| ECLASS-15.0 | 27190101 |
ETIM
| ETIM 10.0 | EC001031 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MCO 1,5/ 5-G1L-3,5 KMGY - PCB header 2278380
-
MCO 1,5/ 5-G1R-3,5 KMGY - PCB header 2278351
-
MSTBO 2,5/ 4-G1PL GY7035 - PCB header 2200325
-
MSTBO 2,5/ 4-G1PR GY7035 - PCB header 2200326
-
GMSTBO 2,5 HV/ 3-GL-7,25 THR - PCB header 2199663
-
GMSTBO 2,5 HV/ 3-GR-7,25 THR - PCB header 2199566
-
MSTBO 2,5/ 4-G1L THRR44 BK - PCB header 2697194
-
MSTBO 2,5/ 4-G1R THRR44 BK - PCB header 2697204
-
MSTBO 2,5/ 4-G1L KMGY - PCB header 2907774
-
MSTBO 2,5/ 4-G1R KMGY - PCB header 2907787
-
MKDSO 1,5/ 5-L-3,5 KMGY - PCB terminal block 2278393
-
MKDSO 1,5/ 5-R-3,5 KMGY - PCB terminal block 2278416
-
MKDSO 2,5/ 4-L KMGY - PCB terminal block 2908485
-
MKDSO 2,5/ 4-R KMGY - PCB terminal block 2908472
-
MKDSO 2,5 HV/ 3L-7,5 KMGY - PCB terminal block 2890946
-
MKDSO 2,5 HV/ 3R-7,5 KMGY - PCB terminal block 2890959
-
FKDSO 2,5/ 4-L KMGY - PCB terminal block 2200319
-
FKDSO 2,5/ 4-R KMGY - PCB terminal block 2200320
-
FKDSO 2,5 HV/3-L 7,5 GY7035 - PCB terminal block 2201128
-
FKDSO 2,5 HV/3-R 7,5 GY7035 - PCB terminal block 2201129
-
MC 1,5/ 5-ST-3,5 GY7035 - PCB connector 1769087
-
FMC 1,5/ 5-ST-3,5 GY7035 - PCB connector 1773581
-
FK-MCP 1,5/ 5-ST-3,5 GY7035 - PCB connector 1773604
-
PSPT 2,5/ 4-ST KMGY - PCB connector 2202344
-
MSTBT 2,5 HC/ 4-STP GY7035 - PCB connector 2200332
-
GMSTBT 2,5 HV/3-ST-7,25 GY7035 - PCB connector 2199553
-
MSTBO 2,5/ 4-G1L KMGY AU - PCB header 1077607
-
MSTBO 2,5/ 4-G1L THRR44 BK AU - PCB header 1077613
-
MSTBO 2,5/ 4-G1R THRR44 BK AU - PCB header 1077614
-
ME FE-CONTACT - Functional ground contact 2908294
-
ME MAX B-22,5 KMGY - Filler plug 2707929
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
ME MF 17,5 - Base latch 2908281
-
ME 22,5 TBUS 1,5/4P1S KMGY - DIN rail bus connector 2201732
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713722
-
ME 22,5 TBUS ADAPTER KMGY - DIN rail bus connector 2201756
-
PCO 22,5-L KMGY - Power connector 2201685
-
ME MAX TBUS BS KMGY - Filler plug 2199650
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 5-ST-3,81 AU - PCB connector 1860883
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
PBR 42A BU - Cross connection 2201916
-
PBR 42A GY - Cross connection 2201917
-
PBR 42A RD - Cross connection 2201915
-
ME-SAS - Shield connection clamp 2853899
-
CR MSTBO-G1 - Coding section 2199618
Your advantages
Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen