ME MAX 12,5 G 3-3 TBUS PGBU
-
Electronics housing
2200242
DIN rail housing, Complete housing with metal foot catch, tall design, with TBUS option, without vents, width: 12.5 mm, height: 99 mm, depth: 114.5 mm, color: pigeon blue (similar RAL 5014), cross connection: DIN rail bus connector, number of positions cross connector: 5
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| Product type | Complete housing |
| Housing type | DIN rail housing |
| Housing series | ME-MAX |
| Product family | ME MAX.. G 3-3 |
| Max. number of positions | 18 (pitch: 3.5 mm) |
| 12 (pitch: 5 mm) | |
| Number of rows | 3 |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Depth from top edge of DIN rail | 107 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color | pigeon blue (RAL 5014) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA |
| Power dissipation single housing for 20 °C | |
| Ambient temperature | 20 °C |
| Reduction factor | 1 |
| Mounting position | vertical |
| Power dissipation | 3.9 W |
| Power dissipation single housing for 30 °C | |
| Ambient temperature | 30 °C |
| Reduction factor | 0.91 |
| Mounting position | vertical |
| Power dissipation | 3.55 W |
| Power dissipation single housing for 40 °C | |
| Ambient temperature | 40 °C |
| Reduction factor | 0.81 |
| Mounting position | vertical |
| Power dissipation | 3.16 W |
| Power dissipation single housing for 50 °C | |
| Ambient temperature | 50 °C |
| Reduction factor | 0.7 |
| Mounting position | vertical |
| Power dissipation | 2.73 W |
| Power dissipation single housing for 60 °C | |
| Ambient temperature | 60 °C |
| Reduction factor | 0.57 |
| Mounting position | vertical |
| Power dissipation | 2.2 W |
| Power dissipation single housing for 70 °C | |
| Ambient temperature | 70 °C |
| Reduction factor | 0.49 |
| Mounting position | vertical |
| Power dissipation | 1.91 W |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2200242 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | ACHABA |
| Product key | ACHABA |
| GTIN | 4046356541329 |
| Weight per piece (including packing) | 46.24 g |
| Weight per piece (excluding packing) | 46.24 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MCO 1,5/ 3-G1R-3,5 KMGY - PCB header 2278322
-
MSTBO 2,5/ 2-G1PL GY7035 - PCB header 2200330
-
MSTBO 2,5/ 2-G1PR GY7035 - PCB header 2200331
-
MSTBO 2,5/ 2-G1L KMGY - PCB header 2854788
-
MSTBO 2,5/ 2-G1R KMGY - PCB header 2854791
-
MSTBO 2,5/ 2-G1L THRR32 BK - PCB header 2200251
-
MSTBO 2,5/ 2-G1R THRR32 BK - PCB header 2200252
-
MKDSO 1,5/ 3-L-3,5 KMGY - PCB terminal block 2278445
-
MKDSO 2,5/ 2-L KMGY - PCB terminal block 2915261
-
MKDSO 2,5/ 2-R KMGY - PCB terminal block 2915258
-
FKDSO 2,5/ 2-L KMGY - PCB terminal block 2200315
-
FKDSO 2,5/ 2-R KMGY - PCB terminal block 2200316
-
MC 1,5/ 3-ST-3,5 GY7035 - PCB connector 1769061
-
PSPT 2,5/ 2-ST KMGY - PCB connector 2202346
-
MSTBT 2,5 HC/ 2-STP GY7035 - PCB connector 2200334
-
ME MAX B-12,5 KMGY - Filler plug 2914660
-
ME FE-CONTACT - Functional ground contact 2908294
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
ME 6,2 TBUS-2 1,5/5-ST-3,81KMGY - DIN rail bus connector 2969401
-
ME TBUS PST 1,5/ 5-3,81 - Contact strip 2279033
-
ME TBUS PST 1,5/ 5-3,81 THRR32 - Contact strip 2914369
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 5-ST-3,81 AU - PCB connector 1860883
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
CR MSTBO-G1 - Coding section 2199618
-
ME-SAS - Shield connection clamp 2853899
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen