ME MAX 12,5 3-3 KMGY
-
Electronics housing
2914084
DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 12.6 mm, height: 99 mm, depth: 113.65 mm, color: light grey (similar RAL 7035), cross connection: without bus connector, number of positions cross connector: not relevant
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
| Housing type | DIN rail housing |
| Housing type | Modular housings |
| Housing series | ME-MAX |
| Product family | ME MAX 12,5.. |
| Number of positions | 12 |
| 18 | |
| Max. number of positions | 18 (pitch: 3.5 mm) |
| 12 (pitch: 5 mm) | |
| Number of rows | 3 |
| 3 | |
| Number (Connection openings) | 6 |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 12.6 mm |
| Height | 99 mm |
| Depth | 113.65 mm |
| Depth from top edge of DIN rail | 107 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Housing) | light grey (RAL 7035) |
| Material Housing | PA |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | 600 |
| Surface characteristics | untreated |
| Power dissipation single housing for 20 °C | |
| Ambient temperature | 20 °C |
| Reduction factor | 1 |
| Mounting position | vertical |
| Power dissipation | 4.4 W |
| Power dissipation single housing for 30 °C | |
| Ambient temperature | 30 °C |
| Reduction factor | 0.91 |
| Mounting position | vertical |
| Power dissipation | 4 W |
| Power dissipation single housing for 40 °C | |
| Ambient temperature | 40 °C |
| Reduction factor | 0.81 |
| Mounting position | vertical |
| Power dissipation | 3.6 W |
| Power dissipation single housing for 50 °C | |
| Ambient temperature | 50 °C |
| Reduction factor | 0.7 |
| Mounting position | vertical |
| Power dissipation | 3.1 W |
| Power dissipation single housing for 60 °C | |
| Ambient temperature | 60 °C |
| Reduction factor | 0.57 |
| Mounting position | vertical |
| Power dissipation | 2.5 W |
| Power dissipation single housing for 70 °C | |
| Ambient temperature | 70 °C |
| Reduction factor | 0.49 |
| Mounting position | vertical |
| Power dissipation | 2.2 W |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | DIN rail mounting |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2914084 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHABA |
| Product key | ACHABA |
| GTIN | 4017918950354 |
| Weight per piece (including packing) | 56.28 g |
| Weight per piece (excluding packing) | 46.963 g |
| Customs tariff number | 85389000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190101 |
| ECLASS-15.0 | 27190101 |
ETIM
| ETIM 9.0 | EC001031 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MCO 1,5/ 3-G1L-3,5 KMGY - PCB header 2278319
-
MCO 1,5/ 3-G1R-3,5 KMGY - PCB header 2278322
-
MSTBO 2,5/ 2-G1PL GY7035 - PCB header 2200330
-
MSTBO 2,5/ 2-G1PR GY7035 - PCB header 2200331
-
MSTBO 2,5/ 2-G1L KMGY - PCB header 2854788
-
MSTBO 2,5/ 2-G1R KMGY - PCB header 2854791
-
MSTBO 2,5/ 2-G1L THRR32 BK - PCB header 2200251
-
MSTBO 2,5/ 2-G1R THRR32 BK - PCB header 2200252
-
MKDSO 1,5/ 3-L-3,5 KMGY - PCB terminal block 2278445
-
MKDSO 2,5/ 2-L KMGY - PCB terminal block 2915261
-
MKDSO 2,5/ 2-R KMGY - PCB terminal block 2915258
-
FKDSO 2,5/ 2-L KMGY - PCB terminal block 2200315
-
FKDSO 2,5/ 2-R KMGY - PCB terminal block 2200316
-
MC 1,5/ 3-ST-3,5 GY7035 - PCB connector 1769061
-
PSPT 2,5/ 2-ST KMGY - PCB connector 2202346
-
MSTBT 2,5 HC/ 2-STP GY7035 - PCB connector 2200334
-
ME MAX B-12,5 KMGY - Filler plug 2914660
-
ME FE-CONTACT - Functional ground contact 2908294
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
ME 6,2 TBUS-2 1,5/5-ST-3,81KMGY - DIN rail bus connector 2969401
-
ME TBUS PST 1,5/ 5-3,81 - Contact strip 2279033
-
ME TBUS PST 1,5/ 5-3,81 THRR32 - Contact strip 2914369
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 5-ST-3,81 AU - PCB connector 1860883
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
CR MSTBO-G1 - Coding section 2199618
-
ME-SAS - Shield connection clamp 2853899
Your advantages
Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen