XTTB 1,5-PE - Protective conductor double-level terminal block
1641230
No. ELDAS®: 158108145

Protective conductor double-level terminal block, number of connections: 4, number of positions: 2, connection method: Push-X-connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Maximum ease of use thanks to the effortless and tool-free Push-X technology
Quick installation of all types of conductors with and without ferrule
Open clamping chambers guarantee quick wiring on site
Clear identification of the conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Meet the requirements of DIN EN 60947-7-2 or IEC 60947-7-2 for protective conductor connections
High level of safety thanks to the low-resistance connection to the ground potential via the top-hat rail
Direct contacting with the DIN rail enables fast, error-free grounding without additional wiring effort.