URTK/SS - Disconnect terminal block
0321019

Disconnect terminal block, nom. voltage: 400 V, nominal current: 26 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products