URTK/S-IB RD
   - 
  Disconnect terminal block
    
      3057351
      
      
    
  
      Disconnect terminal block, nom. voltage: 400 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: red
Product details
| Product type | Test disconnect terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 6 kV | 
| Maximum power dissipation for nominal condition | 1.31 W | 
| Number of connections per level | 2 | 
| Nominal cross section | 6 mm² | 
| 1 level | |
| Connection method | Screw connection | 
| Screw thread | M4 | 
| Tightening torque | 1.2 ... 1.5 Nm | 
| Stripping length | 13 mm | 
| Internal cylindrical gage | A5 | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² | 
| Cross section AWG | 20 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² | 
| Conductor cross-section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² | 
| 2 conductors with same cross section, solid | 0.5 mm² ... 2.5 mm² | 
| 2 conductors with same cross section, flexible | 0.5 mm² ... 6 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 4 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² | 
| Nominal current | 41 A | 
| Maximum load current | 57 A (with 10 mm² conductor cross-section) | 
| Nominal voltage | 400 V | 
| Nominal cross section | 6 mm² | 
| Width | 8.2 mm | 
| End cover width | 2.2 mm | 
| Height | 72 mm | 
| Depth on NS 32 | 56.5 mm | 
| Depth on NS 35/7,5 | 51.5 mm | 
| Depth on NS 35/15 | 59 mm | 
| Color | red (RAL 3001) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 6 mm² | 0.72 kA | 
| Short-time withstand current 10 mm² | 1.2 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Test force setpoint | 5 N | 
| Result | Test passed | 
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm | 
| Revolutions | 135 | 
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg | 
| 6 mm² / 1.4 kg | |
| 10 mm² / 2 kg | |
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C () | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | |
| NS 32 | 
| Item number | 3057351 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE1233 | 
| Product key | BE1233 | 
| GTIN | 4046356519236 | 
| Weight per piece (including packing) | 35.212 g | 
| Weight per piece (excluding packing) | 35.212 g | 
| Customs tariff number | 85369000 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27250109 | 
| ECLASS-15.0 | 27250109 | 
ETIM
| ETIM 9.0 | EC000902 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      FB 10- RTK/S - Screw bridge 0311171
- 
    
      EB 2- 8 - Insertion bridge 0202154
- 
    
      EB 3- 8 - Insertion bridge 0202141
- 
    
      EB 10- 8 - Insertion bridge 0202138
- 
    
      SB 4-RTK/S - Bridge bar 0311265
- 
    
      SB 2-RTK/S - Bridge bar 0311236
- 
    
      EB 4- 8 - Insertion bridge 0202142
- 
    
      EB 1/3/5/7-8 - Insertion bridge 3072340
- 
    
      EB 1/3/5-8 - Insertion bridge 3072341
- 
    
      D-URTK - Cover 0310020
- 
    
      TS-RTK - Partition plate 0310211
- 
    
      ATS-RTK - Partition plate 0310224
- 
    
      SBS 8:UNBEDRUCKT - Marker card 1007235
- 
    
      AP-ME METER - Cover profile 3034361
- 
    
      APH-ME - Cover profile carrier 3034374
- 
    
      APT-ME - Cover profile carrier 3034358
- 
    
      TS-UK 6-T - Separating plate 3072820
- 
    
      S - Switching lock 0308359
- 
    
      ASB 2-RTK/S - Bridge bar 0311281
- 
    
      USB 2-RTK/S - Bridge bar 0311278
- 
    
      ATS-U L - Partition plate 1742989
- 
    
      NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
- 
    
      NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 8:UNBEDRUCKT - Zack marker strip 1052002
- 
    
      ZB 8 CUS - Zack marker strip 0825011
- 
    
      UC-TM 8 - Marker for terminal blocks 0818072
- 
    
      UC-TM 8 CUS - Marker for terminal blocks 0824597
- 
    
      UCT-TM 8 - Marker for terminal blocks 0828740
- 
    
      UCT-TM 8 CUS - Marker for terminal blocks 0829616
- 
    
      ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
- 
    
      PSBJ-URTK/S RD - Test plug strip 0311744
- 
    
      PSBJ-URTK/S BU - Test plug strip 0311757
- 
    
      PSBJ-URTK/S YE - Test plug strip 0311731
- 
    
      PSBJ-URTK/S GN - Test plug strip 0311760
- 
    
      PSBJ-URTK/S VT - Test plug strip 0311773
- 
    
      PSBJ-URTK/S BK - Test plug strip 0311728
- 
    
      SZS 1,0X4,0 VDE - Screwdriver 1205066
Your advantages
Easy and clear testing in current transformer secondary circuits can be performed using the test disconnect terminal blocks of the URTK/S range
        On both sides of the disconnect point, the terminal block has a test socket which can also be used to switch across to neighboring terminal blocks
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen