HBUS 53,6-16P-3S BK - DIN rail bus connector
2896322

Pictogram mounting type DIN rail mounting

DIN rail bus connector, color: black, nominal current: 3 A (Total current of 25 A max.), rated voltage (III/2): 30 V, number of positions: 16, product range: BC 53,6.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Space-saving installation under the housing in the DIN rail
Fast module-to-module communication without additional wiring effort
One DIN rail connector for each overall width