UCS DIN 145-F 7035 - DIN rail adapter
2203839
No. ELDAS®: 824900211

DIN rail adapter for mounting one UCS 145-125-F housing (long side) or UCS 195-145-F housing (short side) onto an NS 35 DIN rail; will be set into the housing instead of a UCS SW 145 side wall; material: polycarbonate; color: light gray, similar to RAL 7035

Product details









Compatible products



Your advantages

Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet

Frequently asked questions


Can the UCS series housings be used in various applications?

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.... View more

The UCS series accessories portfolio supports use in a wide range of applications, such as on a table, on a wall, on a DIN rail, stacked, and in VESA standard holders.

View less


View FAQs