The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The digital input module with NAMUR capabilities collects digital input signals and supports NAMUR proximity and close contact switches and makes this information available to the bus coupler through the Axioline P local bus. The module is fully hot-swappable and may be removed while under power.
AXL P EX IS DI16 NAM 1F
-
Digital module
1052417
Axioline P, Digital input module, Digital inputs: 16 (NAMUR), 8 V DC, connection technology: 2-conductor, NAMUR functionality, intrinsically safe, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline P connectors
Product details
cUL Listed
Approval ID: E238705IECEx
Approval ID: IECEx UL 20.0044XcUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XCCC
Approval ID: 2025122316122298UKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
16 NAMUR digital input signals for NAMUR proximity sensors according to EN 60947-5-6
Open circuit contacts
Switch contacts with resistance circuit in accordance with IEC/EN 60947-5-6
Connection of sensors in 2-conductor technology
Intrinsically safe digital inputs with connection to Zone 1, Zone 0 or Division 1
Can be used under extreme ambient conditions
Temperature range: -40 °C ... +70 °C
Hot-swappable