Note:
Due to the current challenges of the global procurement market, Phoenix Contact has unfortunately been forced to accept a different ESD-compliant material. In future, the tools will be supplied with plastic handles in black/turquoise. This does not affect the function or quality of the ESD pliers.
MICROFOX-S ESD
-
Diagonal cutter
1212480
No. ELDAS®:
983084009
No. ELDAS®:
983084009
ESD electronic diagonal cutter, round head, without chamfer, with opening spring, non-reflective coating and phosphate-treated, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1 mm diameter
Product details
Compatible products
Your advantages
Opening spring for uniform, smooth opening
Ergonomically shaped two-component handles for fatigue-free and non-slip use
Special conductive plastic handles for slow and controlled dissipation of electrostatic energy
Special tool steel for permanent use
Screwed precision joint for permanent stability and optimum results
Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working