LS-EMLP-AL (27X18) CUS
-
Device marker
0831867
Device marker, Aluminum label, can be ordered: Piece, aluminum color, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 35, text field height: 18 mm, text field width: 27 mm
Product details
Product type | Labeled device marker |
Marking | |
Number of individual labels | 35 |
Identification technology | Direct laser marking |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
High pressure test | |
Specification | ISO 20653:2013-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 120 °C (At temperatures above 80 °C there might be a slight change to the material surface) |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 1 Year |
Mounting type | adhesive |
Foil strength | 800 µm |
Adhesive strength | 250 µm |
Adhesive | Acrylic |
Color | aluminum color |
Material | Aluminum |
Components | free from silicone, halogen, and cadmium |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
High pressure test | |
Specification | ISO 20653:2013-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 120 °C (At temperatures above 80 °C there might be a slight change to the material surface) |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 1 Year |
Width | 27 mm |
Length | 17.6 mm |
Material strength | 0.80 mm |
Text field | |
Text field width | 27 mm |
Text field height | 18 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0831867 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 33BG20 |
Product key | BG814D |
GTIN | 4046356930185 |
Weight per piece (including packing) | 80 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 76169900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281103 |
ECLASS-15.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Aluminum equipment marking for sticking on
Identification made from metal, high strength in a lightweight design
Increased durability due to the decoratively anodized surface
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen