Ambient temperature (operation) (male connector/female connector)
-25 °C ... 85 °C (Plug / socket)
UL Type Rating
Type 4 (indoor use only)
Item number
1030569
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
ABQEGI
Product key
ABQEGI
GTIN
4055626534329
Weight per piece (including packing)
12.348 g
Weight per piece (excluding packing)
9.33 g
Customs tariff number
85366900
Country of origin
DE
ECLASS
ECLASS-13.0
27440110
ECLASS-15.0
27440110
ETIM
ETIM 9.0
EC003568
UNSPSC
UNSPSC 21.0
39121400
UL Recognized
Approval ID: E118976-20100522
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
30 V
2 A
24
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.