SACC-DSIV-M 8MS-4CON-L 90
-
Device connector rear mounting
1440096
Device connector rear mounting, 4-position, Pin, angled, M8, coding: A, Rear mounting, M8 x 1, Wave soldering
Product details
Mounting type | Rear mounting M8 x 1 With flat nut |
Assembly note | With flat nut |
Product type | Circular connectors (device side) |
Number of positions | 4 |
Shielded | no |
Coding | A |
Thread type | M8 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Contact material | Cu alloy |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | Wave soldering |
Contact connection type | Pin |
Connection 1 | |
Head design | Pin |
Head cable outlet | angled |
Head thread type | M8 |
Coding | A |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C |
Ambient temperature (operation) | -25 °C ... 85 °C |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M8 circular connector |
Standards/specifications | according to IEC 61076-2-104 |
Item number | 1440096 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABQJAA |
Product key | ABQJAA |
GTIN | 4046356480888 |
Weight per piece (including packing) | 4.63 g |
Weight per piece (excluding packing) | 4.5 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 32f01563-8ca8-4184-b00a-1266c5551fd0 |
Your advantages
Standard pin assignments and codings for signal transmission with a uniform design-in design
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen