SACC-E-M12MS-8CON-M16 PSCUP
-
Device connector front mounting
1436408
Sensor/actuator flush-type connector, male, 8-pos., M12, A-coded, front/screw mounting with M16 thread, with solder cups, plastic version
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Front mounting (M16 x 1,5) |
Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
Product type | Circular connectors (device side) |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material Housing | PA 6.6 |
Material Insulating body | PA 6.6 |
Material Contact | CuZn |
Material Contact surface | Au |
Material Seal | Viton |
Flammability rating according to UL 94 | HB |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Conductor connection | |
Connection method | Solder cup |
Contact connection type | Pin |
Conductor cross-section flexible | ... 0.25 mm² |
Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1436408 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABQEEJ |
Product key | ABQEEJ |
GTIN | 4046356438353 |
Weight per piece (including packing) | 6.335 g |
Weight per piece (excluding packing) | 6.304 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440109 |
ECLASS-15.0 | 27440109 |
ETIM
ETIM 9.0 | EC003569 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 77838f5d-5ed6-44f4-95b3-7b2e354673c1 |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen