UL Recognized
Approval ID: E468743-20230808Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 16 A | - 14 |
Device connector front mounting, Power, 5-position, Flush-type female connector, straight, M12-Standard, coding: L, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 2.50 mm2, PEX litz wire
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 16 A | - 14 |