SACC-E-M12FS-8P-M16/1,0 VPE250 - Device connector front mounting
1400563

Device connector front mounting, 8-position, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 1 m, cable gland M16 x 1.5, 0.25 mm2, TPE litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1238656

Product details








Compatible products