UL Listed
Approval ID: E221474-20250318| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | 18 - 18 | 18 - 18 | |
cUL Listed
Approval ID: E221474-20250318| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | 18 - 18 | ||