HC-26S1N8A2300X - Device connector front mounting
1244828

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Socket, Flat gasket, shielded: yes, number of positions: 26, connection method: Crimp connection, series: HC, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %), This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products