HC-26P1N8A2300 - Device connector front mounting
1623261

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Flat gasket, shielded: yes, number of positions: 26, connection method: Crimp connection, series: HC, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products