CA-17P1NC22S00X
-
Device connector front mounting
1243883
M23, Device connector front mounting, application: Signal, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder-in connection, Flat gasket, flange dimensions: 25 mm x 25 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable transmission of signals
Easy device integration: solder-in contacts available in different lengths