The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. PSRmodular gateways connect a PSR-M basic module to a higher-level controller. This gateway is intended for use with CC-Link.
PSR-M-GW-CCLINK-SC
-
Data interface
1105128
Gateway for connecting a PSR-M base module to a higher-level controller, CC-link, TBUS interface, plug-in screw terminal block, TBUS connector included
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Gateways/Proxies |
Insulation characteristics | |
Protection class | III (EN 50178) |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 0.75 W |
Nominal operating mode | 100% operating factor |
Interfaces | DIN rail TBUS for connection to the master module, supplied as standard |
Rated surge voltage/insulation | Basic insulation 4 kV |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 19.2 V DC ... 28.8 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (external fuse, typically 4 A) |
Rated control supply current IS | typ. 30 mA (without network connection) |
typ. 30 mA (1 network connection) | |
Power consumption at US | typ. 0.75 W (1 network connection) |
Inrush current | < 2.2 A (Δt = 1 ms at Us) |
Filter time | typ. 5 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal |
Suppressor diode |
Connection method | Screw connection |
Stripping length | 7 mm |
Tightening torque | 0.5 ... 0.6 Nm |
Screw thread | M3 |
Data: Network interface | |
Communication protocol | CC-Link V 2 |
Connection method | Connector |
Number of connections | 1 |
Number of positions | 5 |
Note | Electrical isolation |
Transmission speed | 10 Mbps |
5 Mbps | |
2.5 Mbps | |
625 kbps | |
156 kbps | |
Data: Service interface | |
Connection method | USB 2.0 Hi-Speed |
Number of connections | 1 |
Status display | 1 x LED (green), 1 x LED (green, red), 1 x LED (red) |
Operating voltage display | 1 x LED (green) |
Error indication | 2 x LED (red) |
Width | 22.61 mm |
Height | 112.58 mm |
Depth | 113.6 mm |
Color (Housing) | gray (RAL 7042) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -10 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -20 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 95 % (non-condensing) |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
Shock | 10g for Δt = 16 ms (continuous shock, 1000 shocks in each space direction) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Mounting position | vertical or horizontal |
Item number | 1105128 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA365 |
Product key | DNA365 |
GTIN | 4055626975177 |
Weight per piece (including packing) | 173 g |
Weight per piece (excluding packing) | 131 g |
Customs tariff number | 85371000 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27242608 |
ECLASS-15.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSR-M-B1-SDI8-SDO2-DO2-SC - Safety module 1104981
-
PSR-M-B1-SDI8-SDO2-DO2-PI - Safety module 1104972
-
PSR-M-B2-SDI8-SDO4-DO4-SC - Safety module 1104974
-
PSR-M-B2-SDI8-SDO4-DO4-PI - Safety module 1104975
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
CP-MSTB - Coding profile 1734634
-
CR-MSTB - Coding section 1734401
-
CRIMPFOX 6 - Crimping pliers 1212034
-
EBP 2- 5 - Insertion bridge 1733169
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen