VS-CAT7-2X2X26/7-2X20/7
-
Data cable
1653058
CAT7-S/FTP cable, 2 x 2 x 26 AWG, stranded (7-wire), 2 x 20 AWG (19-wire) shielded, outer sheath: Halogen-free PUR, outside diameter 6.7 mm, for USB 2.0 and FireWire, by the meter
Product details
| Product type | Data cable by the meter |
| Number of positions | 6 |
| Shielded | yes |
| Nominal voltage UN | 24 V AC |
| 24 V DC | |
| Transmission characteristics (category) | CAT7, for USB 2.0 (480 Mbps) and FireWire (400 Mbps) |
| Signal type/category | USB 2.0 CAT7 |
| FireWire CAT7 |
| Cable length | variable |
| FireWire [980] | |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | FireWire [980] |
| Conductor structure | 2x2xAWG26/7 + 2xAWG20/19, S/FTP |
| Conductor structure signal line | 7x 0.15 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.20 mm |
| AWG power supply | 20 |
| Conductor cross-section | 2x 2x 0.14 mm² (Signal line) |
| 2x 0.5 mm² (Power supply) | |
| Wire diameter incl. insulation | ≤ 1.05 mm (Signal line) |
| nom. 1.4 mm (Power supply) | |
| External cable diameter | 6.70 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Cell PE (Signal line) |
| PVC (Power supply) | |
| Single wire, color | white-blue, white-orange, white, black |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | Two pairs and two power supply wires to the core |
| Insulation resistance | 5 GΩ*km |
| Wave impedance | 100 Ω ±5 % (at 100 MHz) |
| Working capacitance | 48 pF (per meter) |
| Nominal voltage, cable | ≤ 125 V |
| Test voltage | 1000 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 5 x D |
| Smallest bending radius, fixed installation | 34 mm |
| Smallest bending radius, movable installation | 34 mm |
| Tensile strength | ≤ 30 N |
| Flame resistance | according to IEC 60332-1-2 |
| Resistance to oil | according to DIN EN 60811-404, 7x 24 h at 90°C |
| Other resistance | Microbe resistance as per DIN VDE 0282 |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
| 0 °C ... 50 °C (Cable, flexible installation) | |
| Item number | 1653058 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1LEA |
| Product key | AF1LEA |
| Customs tariff number | 85444900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 10.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 15.422 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen