NBC-M12MSX/ 3,0-94U/M12FSX
-
Network cable
1863769
Network cable, 8-position, PUR halogen-free, green RAL 6026, Plug straight M12, coding: X / IP67, on Socket straight M12, coding: X / IP67, cable length: 3 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Number of positions | 8 |
Shielded | yes |
Bus system | Ethernet |
Status display | no |
Status display present | no |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 0.5 A |
Connection 1 | |
Dimensional drawing |
Pin assignment of M12 plug, 8-pos., X-coded, pin side view
|
Type | M12 Plug, straight, 8-position, shielded (Advanced Shielding Technology), Keying: X |
Number of positions | 8 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 Ω |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm (M12 connector) |
Material Contact | CuZn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-109 |
Connection 2 | |
Dimensional drawing |
Pin assignment of M12 socket, 8-pos., X-coded, socket side view
|
Type | M12 Socket, straight, 8-position, shielded (Advanced Shielding Technology), Keying: X |
Number of positions | 8 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Signal type/category | Ethernet CAT6A, 10 Gbps |
CC-Link IE CAT6A, 10 Gbps | |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 Ω |
Overvoltage category | II |
Degree of pollution | 3 |
Tightening torque | 0.4 Nm (M12 connector) |
Material Contact | CuZn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA 6.6 |
Material Screw connection | Die-cast zinc, nickel-plated |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12 connector |
Standards/regulations | IEC 61076-2-109 |
Cable length | 3 m |
Ethernet CAT 7 PUR [94U] | |
UL AWM Style | 20233 (80°C/300 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet CAT 7 PUR [94U] |
Conductor structure | 4x2xAWG24/7; S/FTP |
Conductor structure signal line | 7x 0.20 mm |
AWG signal line | 24 |
Conductor cross section | 4x 2x 0.22 mm² |
Wire diameter incl. insulation | 1.4 mm |
External cable diameter | 9.40 mm ±0.25 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6026 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined foil |
Overall twist | 4 pairs for core |
Optical shield covering | 80 % |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Cable capacity | approx. 47 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 125 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 7.5 x D |
Dynamic load capacity (bending) | Max. bending cycles: 20000000, Bending radius: 12 x D, Traversing rate: 5 m/s, Acceleration: 50 m/s² |
Tensile strength | ≤ 100 N |
Dynamic load capacity (torsion) | Torsion: ±270 °/m, Torsion cycles: 2000000 |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
CSA FT-1 | |
Resistance to oil | in accordance with UL 758 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65/IP67 |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-109 |
Item number | 1863769 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CMJ |
Product key | AF1CMJ |
GTIN | 4067923524477 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen