Prefabricated mounting rails To optimize your production processes, you can order prefabricated mounting rails according to your requirements. This includes individual lengths, holes optimized for mounting and inserted impact nuts or threaded bolts.
Your benefits
- Simple design with the clipx ENGINEER engineering software
- Reduced processing times
- Shorter installation times
- Simple re-commissioning
Phoenix Contact specifications for customer-configured mounting rails
The following specifications apply to customer-configured mounting rails:
Current dimensional tolerances:
Profile tolerance due to burr/sharp edges = ±0.5 mm
Hole pattern = ±0.5 mm
Initial dimension = ±0.5 mm
Position of the holes = ±0.5 mm
Position of the holes off-center of the rail = ±0.5 mm
Shortest rails to be produced:
Rail - Unperforated: >20 mm
Rail - Perforated: >100 mm
Last punching at Phoenix Contact: <1750 mm
Your request
Please use the contact form if you would like a non-binding information meeting about the mounting rails.