SL-16KP010 - Crimp contact
1607909

Crimp contact, Pin, turned, contact diameter: 1.6 mm, crimp range: 0.75 mm2 ... 1 mm2, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242372

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring