SF-7QS2000 - Crimp contact
1605643

Crimp contact, Socket, turned, Single contact, contact diameter: 2 mm, crimp range: 1 mm2 ... 2.5 mm2, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1237431

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring