| Product type | Crimp contact | 
| Product family | PTCM-MP-P | 
| Pitch | 0 mm | 
| Connection method | Crimp connection | 
| Contact connection type | Socket | 
| Stripping length | 4.1 mm ... 4.6 mm | 
| Conductor cross-section flexible | 0.14 mm² ... 0.5 mm² | 
| Conductor cross-section AWG | 26 ... 20 | 
| Contact surface | Tin Sn | 
| Contact surface material | Tin | 
| Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) | 
| Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) | 
| Surface characteristics | hot-dip tin-plated | 
| Contact material | Cu alloy | 
| Pitch | - | 
| Nominal current IN | 6 A | 
| Type of packaging | Bulk goods | 
| Item number | 1013781 | 
| Packing unit | 100 pc | 
| Minimum order quantity | 100 pc | 
| Sales key | AAACPD | 
| Product key | AAACPD | 
| GTIN | 4055626493213 | 
| Weight per piece (including packing) | 0.065 g | 
| Weight per piece (excluding packing) | 0.065 g | 
| Customs tariff number | 85366900 | 
| Country of origin | CZ | 
| ECLASS-13.0 | 27460403 | 
| ECLASS-15.0 | 27460403 | 
| ETIM 9.0 | EC000796 | 
| UNSPSC 21.0 | 39121500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |