CK2,5-ED-0,37BU AU
-
Crimp contact
1585647
Crimp contact, series: HC-M-06, Socket, turned, contact diameter: 2.5 mm, connection cross section: 0.14 mm2 ... 0.37 mm2, AWG 22...26 , contact material: Cu alloy