Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

PSR-PC40-2NO-1DO-24DC-SP - Coupling relay
2700589

Coupling relay for SIL 3 high and low-demand applications, couples digital output signals to the I/O, 2 enabling current paths, 1 digital signal output, safe state off applications, test pulse filter, pluggable Push-in terminal block

Product details









Compatible products



Your advantages

Up to SIL 3 in accordance with IEC 61508
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
Approved for Class I, Zone 2 applications
Low housing width of just 12.5 mm
Manually monitored and automatic activation in a single device
Self-regulation with device-internal lock
Long service life thanks to filtering of controller test pulses
2 enabling current paths, 1 digital signal output
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
Corrosion protection through protective coating on the PCB