SB-8EPDD8A9L34S
-
Coupler connector
1623718
M40, Coupler connector, series: SB, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 2+4+4+PE, contact connection type: Pin, Crimp connection, cable diameter range: 20.5 mm ... 26.5 mm, coding: Hiperface DSL, coding 2
Product details
Order information: | Crimp contacts, 2x Ø 0,8 mm, 4x Ø 1 mm, 5x Ø 2 mm, order separately |
Product type | Circular connector (cable-side) |
Insulating body | |
Coding | Hiperface DSL, coding 2 |
Connection method | Crimp connection |
Contact switching type | Pin |
Application | Hybrid |
Number of positions | 11 |
Connection profile | 2+4+4+PE |
Number Contact (Power contacts) | 5 |
Diameter Contact (Power contacts) | 3.6 mm |
Litz wire cross-section min. Contact (Power contacts) | 2.5 mm² |
Litz wire cross-section max. Contact (Power contacts) | 16 mm² |
Rated current Contact (Power contacts) | 70 A (for max. connection cross section) |
Rated voltage Contact (Power contacts) | 630 V AC |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Signal contacts) | 6 |
Diameter Contact (Signal contacts) | 1 mm |
Litz wire cross-section min. Contact (Signal contacts) | 0.06 mm² |
Litz wire cross-section max. Contact (Signal contacts) | 1.5 mm² |
Nominal current per signal contact | 8 A (for max. connection cross section) |
Rated voltage Contact (Signal contacts) | 500 V AC |
Rated surge voltage | 1.5 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Rated current per data contact at 25°C | 3.6 A |
Installation height | 2000 m (4000 m at 300 V system voltage in accordance with DIN EN 606664-1) |
Housing | |
Thread type | M40 |
Type of locking | for standard and SPEEDCON interlock |
Pg screw connection | none |
Housing material | Turned parts: copper zinc alloy (CuZn), die-cast parts: zinc (GD-Zn) |
Material for screw connection | CuZn |
Degree of protection (plugged in) | IP68/IP69K |
Seal | |
External cable diameter | 20.5 mm ... 26.5 mm |
Seal material | FKM |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 115 °C (see derating curve) |
Item number | 1623718 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABRCEG |
GTIN | 4055626194851 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SB-10KP001 - Crimp contact 1623607
-
SB-10KP002 - Crimp contact 1623611
-
SB-10KP003 - Crimp contact 1623612
-
SB-10KP004 - Crimp contact 1623613
-
SB-36KP002 - Crimp contact 1623383
-
SB-36KP003 - Crimp contact 1623384
-
SB-36KP004 - Crimp contact 1623385
-
SB-36KP005 - Crimp contact 1623386
-
ST-10KP010 - Crimp contact 1618255
-
ST-10KP035 - Crimp contact 1618458
-
SF-08KP010 - Crimp contact 1621574
-
SF-08KP020 - Crimp contact 1621575
-
SF-06KP010 - Crimp contact 1007186
-
SM-Z0025 - Color coding 1620558
-
SM-Z0026 - Color coding 1620559
-
SM-Z0027 - Color coding 1620560
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen