HC-26P1NRA90DU - Coupler connector
1590321

Coupler connector, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, shielded: yes, cable diameter range: 2 mm ... 14.5 mm, number of positions: 26, connection method: Crimp connection, series: HC

Product details







Compatible products