cUL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
48 V | 10 A | 14 |
UL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
48 V | 20 A | 14 |