UCS CC 5018
-
Corner inlay
2203398
Corner inlay for UCS housings, material: polyamide, color: turquoise blue, similar to RAL 5018
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Select corner |
Housing type | Universal housings |
Housing series | UCS |
Type | including screws, flat |
Ventilation openings present | no |
Width | 16.2 mm |
Height | 16.2 mm |
Depth | 13.5 mm |
PCB design | |
PCB thickness | 0.8 mm ... 3 mm |
Color (Housing) | turquoise green (RAL 5018) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Insulating material | PA |
Housing material | PA |
Surface characteristics | untreated |
galvanized |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VW PV 3.10.7:2005-02 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP40 |
Ambient conditions | |
Max. IP code to attain | IP40 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Type of PCB mount | Bolt mounting |
Thickness of the PCB | 0.8 mm ... 3 mm |
Mounting type | Screw mounting |
Tightening torque / speed | Screw connection between housing halves: 1.2 - 1.4 Nm / 500 - 1000 rpm |
Mounting of PCB on corner feeder: 0.4 - 0.5 Nm / 500 - 1000 rpm |
Type of packaging | PE bag |
Item number | 2203398 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACFCAA |
Product key | ACFCAA |
GTIN | 4055626427942 |
Weight per piece (including packing) | 10.5 g |
Weight per piece (excluding packing) | 10.7 g |
Customs tariff number | 39269000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen