SACC-4FE-DSI-M12MSL/FSL-M16-GR
-
Control cabinet feed-through
1456298
Control cabinet feed-through, Power, 5-position, Plug, straight, M12, coding: L, on Socket straight M12, L, Bipolar mounting, M16 x 1.5
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Bipolar mounting M16 x 1.5 |
Product type | Circular connectors (device side) |
Application | Power |
Sensor type | Power |
Number of positions | 5 |
Connection profile | 4+FE |
No. of power contacts | 4 |
Shielded | no |
Coding | L |
Thread type | M12 |
Insulation characteristics | |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Nominal voltage UN | 63 V DC |
Nominal current IN | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Coding | L |
Connection 2 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | L |
Signal type/category | Power |
Ambient conditions | |
Degree of protection | IP67 |
IP65/IP67/IP68 | |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-111 |
Item number | 1456298 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABQFAA |
Product key | ABQFAA |
GTIN | 4063151846121 |
Weight per piece (including packing) | 24.9 g |
Weight per piece (excluding packing) | 24 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440109 |
ETIM
ETIM 9.0 | EC003569 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen