UL Recognized
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 37 A | - 10 | ||
| Signal | 10 A | - 14 | ||
Contact insert, number of positions: 12+2+PE, size: B16, power contacts: 12, control contacts: 2, Pin, Crimp connection, 690 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power/signal
| General | For HEAVYCON ADVANCE and HEAVYCON housing of type B16/B32, power contacts: CK 4,0-ED, control contacts: CK 1,6-ED (crimp contacts not supplied as standard) | 
| General | Connectors may be operated only when there is no load/voltage. | 
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required | 
| Product type | Contact insert with a fixed no. of positions | 
| Series | HC-K | 
| Application | Power/signal | 
| Type | B16 | 
| B32 | |
| Number of positions | 14 | 
| Connection profile | 12+2+PE | 
| Contact numbering | 1 - 12 (power contacts) | 
| 1 - 2 (control contacts) | |
| No. of power contacts | 12 | 
| No. of control contacts | 2 | 
| Contact material type | turned | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Dimensional drawing |  | 
| Width | 34 mm | 
| Height | 39.6 mm | 
| Length | 84.5 mm | 
| Drill hole distance, horizontal | 77.5 mm | 
| Mechanical characteristics | |
| Contact diameter | 4 mm | 
| Connection technology | |
| Connection technology | Crimp connection (power contacts) | 
| Crimp connection (control contacts) | |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 6 mm² (power contacts) | 
| 0.14 mm² ... 2.5 mm² (control contacts) | |
| Connection cross section AWG | 16 ... 10 (power contacts) | 
| 26 ... 14 (control contacts) | |
| Tightening torque | 0.8 Nm ... 1.2 Nm (PE connection) | 
| 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
| Stripping length of the individual wire | 9 mm (Power 1.5 mm² ... 2.5 mm²) | 
| 8 mm (Control contacts, with a cross section of 0.14 mm² ... 1.5 mm²) | |
| 9.5 mm (power contacts, with a cross section of 4 mm² ... 6 mm²) | |
| 6 mm (Control contacts, with a cross section of 2.5 mm²) | |
| Rated voltage (III/3) | 690 V (power contacts) | 
| 250 V (control contacts) | |
| Rated surge voltage | 8 kV (power contacts) | 
| 4 kV (control contacts) | |
| Rated current | 40 A (power contacts) | 
| 10 A (control contacts) | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 | 
| Flammability rating according to UL 94 | V0 | 
| Contact material | Cu alloy | 
| Contact carrier material | PC | 
| Material of contact surface, power contact | Ag | 
| Material of contact surface, control contact | Ag (alternatively Au) | 
| Standards/regulations | PC | 
| PC | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) | 
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement set R22 acc. to DIN EN 45545-2 (Risk level HL1 - HL2) | 
| PC: Fire protection in rail vehicles - requirement set R23 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) | |
| Item number | 1695884 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF7ABA | 
| Product key | AF7ABA | 
| GTIN | 4067923259690 | 
| Weight per piece (including packing) | 84 g | 
| Weight per piece (excluding packing) | 84 g | 
| Country of origin | CN | 
| ECLASS-13.0 | 27440205 | 
| ECLASS-15.0 | 27440205 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |