Recently searched
Login
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Switzerland
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Seminare & News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
After Sales Service
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
HC-HS 6-ESTS - Contact insert
HC-HS 6-ESTS
-
Contact insert
1773129
HEAVYCON male insert, HS6 series, 6-pos., screw connection
Product details
Expand all
Collapse all
Technical data
Notes
General
For housing HC-B16
Mounting
Assembly note
Connectors may be operated only when there is no load/voltage.
Product properties
Product type
Contact insert with a fixed no. of positions
Series
HC-HS
Type
B16
B32
Number of positions
6
Connection profile
6+PE
Contact numbering
1 - 6
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Dimensions
Dimensional drawing
Width
34 mm
Height
34 mm
Length
84.5 mm
Drill hole distance, horizontal
77.5 mm
Connection data
Connection technology
Connection technology
Screw connection
Connection in acc. with standard
IEC / EN
Conductor connection
Conductor cross section
0.5 mm² ... 6 mm²
Connection cross section AWG
20 ... 10
Tightening torque
1.2 Nm
Stripping length of the individual wire
10 mm
Electrical properties
Rated voltage (III/3)
500 V
Rated voltage for power contacts
400/690 V
Rated surge voltage
6 kV
Rated current
35 A
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 500
Material specifications
Flammability rating according to UL 94
V0
Contact material
Copper alloy
Contact surface material
Ag
Contact carrier material
PA
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C (including heating up of contacts)
Standards and regulations
Constructional and testing regulations
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
Tests
DIN VDE 0627/86
DIN VDE 0110/02.79
DIN VDE 0110-1/04.97
IEC 60664-1, DIN IEC 60512
Commercial data
Item number
1773129
Packing unit
10 pc
Minimum order quantity
1 pc
Product key
AF7ABI
GTIN
4017918037635
Weight per piece (including packing)
97.36 g
Weight per piece (excluding packing)
96 g
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440205
ECLASS-15.0
27440205
Environmental product compliance
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Product Help