HC-D 15-EBUC
-
Contact insert
1772311
HEAVYCON female insert, D15 series, 15-pos., crimp connection
HEAVYCON female insert, D15 series, 15-pos., crimp connection
| General | For HC-D15 housing, crimp contacts CK1,6-ED (crimp contacts not included in scope of supply) |
| Assembly note | Connectors may be operated only when there is no load/voltage. |
| - Use of HC-CST (1676857) coding pins and HC-CBU (1676860) coding sockets has been prescribed. |
| Product type | Contact insert with a fixed no. of positions |
| Type | D15 |
| Number of positions | 15 |
| Connection profile | 15+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 22.8 mm |
| Height | 33 mm |
| Length | 56.5 mm |
| Drill hole distance, vertical | 16 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm |
| 6 mm (2.5 mm²) | |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage | 4 kV |
| Rated current | 10 A |
| Test voltage | 4 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1772311 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ABE |
| Product key | AF7ABE |
| GTIN | 4017918036980 |
| Weight per piece (including packing) | 39.45 g |
| Weight per piece (excluding packing) | 32.96 g |
| Country of origin | DE |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |