HC-B 24-EBUS
-
Contact insert
1771723
HEAVYCON female insert, B24 series, 24-pos., screw connection
HEAVYCON female insert, B24 series, 24-pos., screw connection
| General | For housing HC-B24 |
| Assembly note | For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Type | B24 |
| Number of positions | 24 |
| Connection profile | 24+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 37.5 mm |
| Length | 111 m |
| Connection technology | |
| Connection technology | Screw connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) |
| 0.5 mm² ... 4 mm² (PE screw) | |
| Connection cross section AWG | 20 ... 14 |
| 20 ... 12 (PE screw) | |
| Tightening torque | 0.5 Nm |
| Stripping length of the individual wire | 7 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1771723 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7ABC |
| GTIN | 4017918036447 |
| Weight per piece (including packing) | 150.5 g |
| Weight per piece (excluding packing) | 150.5 g |
| Country of origin | DE |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |