SACC-CI-M12MS-4CON-L180 THR SHX
-
Contact carrier
1239695
Contact carrier, Universal, 4-position, Pin, straight, M12, coding: A, PCB mounting, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Signal |
Sensor type | Universal |
Number of positions | 4 |
Seal present | yes |
Shielded | yes |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Connection method | THR solder connection |
Signal type/category | Universal |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PPA |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
Degree of protection | IP67 (correctly plugged in and locked) |
IP67, when plugged in | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-55 °C ... 85 °C (without mechanical actuation) | |
Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Mounting type | PCB mounting |
Type of packaging | Tray |
Item number | 1239695 |
Packing unit | 60 pc |
Minimum order quantity | 60 pc |
Sales key | ABQAGA |
Product key | ABQAGA |
GTIN | 4063151456832 |
Weight per piece (including packing) | 4.506 g |
Weight per piece (excluding packing) | 2.113 g |
Country of origin | DE |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-M12-SCO PLUGX - Housing screw connection 1237430
-
SACC-DSIV-M12-PLUGX - Housing screw connection 1239108
-
SACC-M12-SCO PLUG L90X - Housing screw connection 1239632
-
SACC-BP-M-M12/M15-6-THRX - Housing screw connection 1239050
-
SACC-BP-M-M12/M15-7-THRX - Housing screw connection 1239049
-
SACC-BP-M-M12/M15-6-THR SCOX - Housing screw connection 1239052
-
SACC-BP-M-M12/M15-7-THR SCOX - Housing screw connection 1239051
-
SACC-M12 PLUG PRESSX - Housing screw connection 1239688
-
SACC-DSIV-M12-PLUG-9 THRX - Housing screw connection 1239180
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
Your advantages
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen