SACC-CI-M12FSX-8CON-L90X
-
Contact carrier
1237389
Contact carrier, Ethernet CAT6A (10 Gbps), 8-position, Socket, angled, M12, coding: X, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Data |
Sensor type | Ethernet |
Number of positions | 8 |
Seal present | no |
Shielded | yes |
Coding | X |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 0.8 kV |
Contact resistance | < 3 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 50 V AC (Data) |
60 V DC | |
Nominal current IN | 0.5 A (Data) |
Transmission characteristics (category) | CAT6A |
Connection method | Wave soldering |
Signal type/category | Ethernet CAT6A, 10 Gbps |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PA 6T/66 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M12 |
Coding | X |
Signal type/category | Ethernet CAT6A, 10 Gbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (When plugged in) |
Degree of protection | IP67 (When plugged in) |
IP67, when plugged in | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) | -40 °C ... 105 °C (without mechanical actuation) |
-25 °C ... 105 °C (Cable, flexible installation) | |
-40 °C ... 105 °C (cable, fixed installation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-109 |
Standard designation | Shock, vibration |
Standards/specifications | according to EN 50155 |
Standard designation | Shock, vibration |
Standards/specifications | according to EN 61373:2011 |
Mounting type | PCB mounting |
Processing notes | |
Process | Wave soldering |
Item number | 1237389 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABQAHS |
Product key | ABQAHS |
GTIN | 4063151431693 |
Weight per piece (including packing) | 6.75 g |
Weight per piece (excluding packing) | 5.193 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 FB - Screw plug 1555538
-
SACC-M12-SCO NUTX - Housing screw connection 1237399
-
SACC-DSIV-M12-NUTX - Housing screw connection 1239107
-
SACC-M12-SCO NUT L 90X - Housing screw connection 1237409
-
SACC-BP-F-M12/M15-6-THRX - Housing screw connection 1239056
-
SACC-BP-F-M12/M15-7-THRX - Housing screw connection 1239055
-
SACC-BP-F-M12/M15-6-THR SCOX - Housing screw connection 1239057
-
SACC-BP-F-M12/M15-7-THR SCOX - Housing screw connection 1237398
-
SACC-M12 NUT PRESSX - Housing screw connection 1237410
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
Your advantages
Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen