Pin assignment rotated 180°
SACC-CI-M12FSR-4CON-L90 THR T
-
Contact carrier
1706627
Contact carrier, 4-position, Socket, angled, M12, A-coding, THR solder connection
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Order information: | Not compatible with SPEEDCON housings. |
Product type | Contact insert |
Application | Signal |
Number of positions | 4 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ 10 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Connection method | THR solder connection |
Material Contact carrier | PA 6.6 |
Material Contact | CuZn |
Material Contact surface | Au |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M12 |
Coding | A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 (correctly plugged in and locked) |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (without mechanical actuation) |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Assembly note | The pin assignment is rotated 180° to comply with the standard. |
Type of packaging | Tray |
Item number | 1706627 |
Packing unit | 120 pc |
Minimum order quantity | 120 pc |
Product key | ABQAHS |
GTIN | 4067923265691 |
Weight per piece (including packing) | 5.296 g |
Weight per piece (excluding packing) | 5.296 g |
ETIM
ETIM 9.0 | EC003568 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-M12-SCO NUT - Housing screw connection 1552243
-
SACC-DSIV-M12-NUT - Housing screw connection 1416144
-
SACC-M12-SCO NUT L 90 - Housing screw connection 1432460
-
SACC-BP-F-M12/M15-6-THR - Housing screw connection 1414004
-
SACC-BP-F-M12/M15-7-THR - Housing screw connection 1414003
-
SACC-BP-F-M12/M15-6-THR SCO - Housing screw connection 1414020
-
SACC-BP-F-M12/M15-7-THR SCO - Housing screw connection 1414005
-
SACC-M12 NUT PRESS - Housing screw connection 1437889
-
SACC-DSIV-M12-NUT-9 THR - Housing screw connection 1417989
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
-
SACC-M12-PPI NUT L 90 - Housing screw connection 1233779
-
SACC-DSIV-M12-NUT-9 THR PPI - Housing screw connection 1249211
Your advantages
Suitable for pick-and-place: Automated assembly on the PCB helps to increase efficiency in production
Optimized design: Shifted center of gravity, thereby “effortless” standing on the PCB without locking clips
Flexible: Easy positioning and alignment on the PCB even in confined spaces
Modular: Compatible with the available THR housings
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen