| Product type | Connector set |
| Housing type | Complete housing |
| Application | Standard |
| Type | D7 |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Protective cover | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 230 V (Conductor-PE) |
| 400 V (Conductor-Conductor) | |
| Rated voltage for power contacts | 230/400 V |
| Rated surge voltage | 4 kV |
| Rated current | 10 A |
| Connection method | Push-in connection |
| Connection technology | Push-in connection |
| Conductor cross section | 0.14 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 1.5 mm² (with ferrule) | |
| Connection cross section AWG | 26 ... 16 (with ferrule) |
| Stripping length of the individual wire | 10 mm |
| Installation dimensions | |
| Width of the assembly cutout | 21 mm |
| Length of the assembly cutout | 21 mm |
| Material Housing | Die-cast aluminum, saltwater-resistant |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR, conductive |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Locking latch material | PA |
| External cable diameter | 6 mm ... 12 mm |
| 10 mm ... 12 mm (for UL 514 B) | |
| Stripping length of the individual wire | 10 mm |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK06 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Item number | 1424452 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7AFX |
| Product key | AF7AFX |
| GTIN | 4055626372815 |
| Weight per piece (including packing) | 137 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85366900 |
| Country of origin | CN |
| ECLASS-13.0 | 27440113 |
| ECLASS-15.0 | 27440113 |
| ETIM 9.0 | EC002636 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 724ae9cd-dbf1-42ff-84a9-82e4c3639343 |